760249515 | OFDC-A4-EXT-LG/88
- Available in:
- EMEA
OFDC Extension kit containing 1 adapter panel, 4 duplex LC/UPC adapters, 8 pigtails, 16 smouv splices 45 mm
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Extension kit |
Product Series | OFDC |
Ordering Tree
Click on image to enlarge. |
Packaging and Weights
Included | Fiber pigtail assemblies | LC/UPC duplex adapters (4) | SMOUV 45mm splice protectors (2) | adapter panel |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | Extension kit |
Product Series | OFDC |
Packaging and Weights
Included | Fiber pigtail assemblies | LC/UPC duplex adapters (4) | SMOUV 45mm splice protectors (2) | adapter panel |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse