FIST® Splice Sub-assembly kit with 5 trays, each for holding up to 2 4-strip ribbon or 1 8-strip ribbon fibers, with Heat Shrink type splice holder
Features and Benefits
- Splice sub-assemblies consists of a wraparound groove plate holding the included splice organizer trays
- Groove plates are designed with slots for routing fiber to and from the organizer trays
- Loop-back facility allowing for single circuit uncut looped fiber storage on the splice tray
- Compliant with most splice types and independent of any optical fiber construction
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber splice tray |
Product Brand | FIST® |
Product Series | FIST-SOSA2 |
General Specifications
Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels |
Color | Gray |
Splice Tray Chip Type | Heat shrink |
Splice Tray Construction | R4/8 (for up to 2 ribbon 4 or 1 ribbon 8 strips) |
Splice Tray Included, quantity | 5 |
Splices per Tray, note | 1 mass splice (8-ribbon) per tray | 2 mass splices (4-ribbon) per tray |
Splices per Tray, quantity | 3 |
Used UMS Units, quantity | 2 |
Dimensions
Height | 8 mm | 0.315 in |
Width | 104 mm | 4.094 in |
Length | 152 mm | 5.984 in |
Fiber Storage Length, maximum | 2050 mm for 4-ribbon fibers | 2050 mm for 8-ribbon fibers |
Fiber Storage Length, minimum | 650 mm | 25.591 in |
Splice Protector Length, maximum | 45 mm | 1.772 in |
Splice Protector Length, minimum | 35 mm | 1.378 in |
Splice Protector Diameter, maximum | 5 mm | 0.197 in |
Splice Protector Diameter, minimum | 3.5 mm | 0.138 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | PC/ABS |
Mechanical Specifications
Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber splice tray |
Product Brand | FIST® |
Product Series | FIST-SOSA2 |
General Specifications
Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels |
Color | Gray |
Splice Tray Chip Type | Heat shrink |
Splice Tray Construction | R4/8 (for up to 2 ribbon 4 or 1 ribbon 8 strips) |
Splice Tray Included, quantity | 5 |
Splices per Tray, note | 1 mass splice (8-ribbon) per tray | 2 mass splices (4-ribbon) per tray |
Splices per Tray, quantity | 3 |
Used UMS Units, quantity | 2 |
Dimensions
Height | 8 mm | 0.315 in |
Width | 104 mm | 4.094 in |
Length | 152 mm | 5.984 in |
Fiber Storage Length, maximum | 2050 mm for 4-ribbon fibers | 2050 mm for 8-ribbon fibers |
Fiber Storage Length, minimum | 650 mm | 25.591 in |
Splice Protector Length, maximum | 45 mm | 1.772 in |
Splice Protector Length, minimum | 35 mm | 1.378 in |
Splice Protector Diameter, maximum | 5 mm | 0.197 in |
Splice Protector Diameter, minimum | 3.5 mm | 0.138 in |
Material Specifications
Material Type | PC/ABS |
Mechanical Specifications
Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 0.1 kg | 0.22 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse