Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS8893-000 | FIST-SOSA2-5SE-A

Base Product: FIST-SPLICE-TRAYS

  • Available in:
  • EMEA

FIST® Splice Sub-assembly kit with 5 trays, each for holding up to 12 primary or 4 secondary coated fibers, with ANT type splice holder

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Splice sub-assemblies consists of a wraparound groove plate holding the included splice organizer trays
  • Groove plates are designed with slots for routing fiber to and from the organizer trays
  • Loop-back facility allowing for single circuit uncut looped fiber storage on the splice tray
  • Compliant with most splice types and independent of any optical fiber construction

Product Classification

Regional Availability EMEA
Product Type Fiber splice tray
Product Brand FIST®
Product Series FIST-SOSA2

General Specifications

Application For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels
Color Gray
Splice Tray Chip Type ANT
Splice Tray Construction SE (for up to 12 primary or 4 secondary coated fibers)
Splice Tray Included, quantity 5
Splices per Tray, note 12 splices (250µm) per tray (16 for the RED SMOUV Splice tray)
Splices per Tray, quantity 12
Used UMS Units, quantity 2

Dimensions

Height 8 mm | 0.315 in
Width 103.5 mm | 4.075 in
Length 152 mm | 5.984 in
Fiber Storage Length, maximum 1500 mm for 900 µm fibers | 1500 mm for mixed 250/900 μm fibers | 2050 mm for 250 µm fibers
Fiber Storage Length, minimum 650 mm | 25.591 in
Splice Protector Length, maximum 45 mm | 1.772 in
Splice Protector Length, minimum 45 mm | 1.772 in
Splice Protector Diameter, maximum 2.8 mm | 0.11 in
Splice Protector Diameter, minimum 2.2 mm | 0.087 in

Dimension Drawing

Click on image to enlarge.

Material Specifications

Material Type PC/ABS

Mechanical Specifications

Minimum Bend Radius, standard 30 mm | 1.181 in

Environmental Specifications

Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Indoor | Outdoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Weight, net 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Fiber splice tray
Product Brand FIST®
Product Series FIST-SOSA2

General Specifications

Application For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels
Color Gray
Splice Tray Chip Type ANT
Splice Tray Construction SE (for up to 12 primary or 4 secondary coated fibers)
Splice Tray Included, quantity 5
Splices per Tray, note 12 splices (250µm) per tray (16 for the RED SMOUV Splice tray)
Splices per Tray, quantity 12
Used UMS Units, quantity 2

Dimensions

Height 8 mm | 0.315 in
Width 103.5 mm | 4.075 in
Length 152 mm | 5.984 in
Fiber Storage Length, maximum 1500 mm for 900 µm fibers | 1500 mm for mixed 250/900 μm fibers | 2050 mm for 250 µm fibers
Fiber Storage Length, minimum 650 mm | 25.591 in
Splice Protector Length, maximum 45 mm | 1.772 in
Splice Protector Length, minimum 45 mm | 1.772 in
Splice Protector Diameter, maximum 2.8 mm | 0.11 in
Splice Protector Diameter, minimum 2.2 mm | 0.087 in

Material Specifications

Material Type PC/ABS

Mechanical Specifications

Minimum Bend Radius, standard 30 mm | 1.181 in

Environmental Specifications

Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Indoor | Outdoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Weight, net 0.1 kg | 0.22 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification