CW6617-000 | TENIO-SKG2-9/12
- Available in:
- EMEA
TENIO™ Cable Gel Seal kit, 2 cable outlets, 9 to 12 mm diameter per cable outlet
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Cable sealing |
Product Series | TENIO |
General Specifications
Application | For use with TENIO Fiber closures |
Cable Capacity, maximum | 2 |
Color | Black |
Dimensions
Single Cable Diameter, maximum | 12 mm | 0.472 in |
Single Cable Diameter, minimum | 9 mm | 0.354 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Cable sealing |
Product Series | TENIO |
General Specifications
Application | For use with TENIO Fiber closures |
Cable Capacity, maximum | 2 |
Color | Black |
Dimensions
Single Cable Diameter, maximum | 12 mm | 0.472 in |
Single Cable Diameter, minimum | 9 mm | 0.354 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse