EM1596-001 | SCIL-B-MLT-KIT-6-FLAT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SCIL-B Rubber Sealing Kit, 6-out multiport for flat cables 4,5 x 8,1 mm cable diameter
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Rubber sealing kit |
Product Brand | SCIL™ |
Product Series | SCIL-B |
General Specifications
Application | For use with SCIL-B Fiber splice closures |
Cable Capacity, maximum | 6 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Rubber sealing kit |
Product Brand | SCIL™ |
Product Series | SCIL-B |
General Specifications
Application | For use with SCIL-B Fiber splice closures |
Cable Capacity, maximum | 6 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse