EM1599-001 | SCIL-B-MLT-KIT-6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SCIL-B Gel Sealing Kit, 6-out multiport for round cables for round cables from 0-5 mm cable diameter
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Gel sealing kit |
Product Brand | SCIL™ |
Product Series | SCIL-B |
General Specifications
Application | For use with SCIL-B Fiber splice closures |
Cable Capacity, maximum | 6 |
Dimensions
Single Cable Diameter, maximum | 5 mm | 0.197 in |
Single Cable Diameter, minimum | 0 mm | 0 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Gel sealing kit |
Product Brand | SCIL™ |
Product Series | SCIL-B |
General Specifications
Application | For use with SCIL-B Fiber splice closures |
Cable Capacity, maximum | 6 |
Dimensions
Single Cable Diameter, maximum | 5 mm | 0.197 in |
Single Cable Diameter, minimum | 0 mm | 0 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse