NOVUX™ External cable guidance bracket for CSC 40/100
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Cable clamp |
Product Brand | NOVUX™ |
Product Series | CSC |
General Specifications
Application | For use with CSC Fiber closures |
Color | Black |
Packaging and Weights
Packaging quantity | 8 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Cable clamp |
Product Brand | NOVUX™ |
Product Series | CSC |
General Specifications
Application | For use with CSC Fiber closures |
Color | Black |
Packaging and Weights
Packaging quantity | 8 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse