329595-000 | GELSNAP-B-14/5-130-INT
- Available in:
- EMEA
GELSNAP Copper Closure, unpressurized, gel sealed, butt/in-line, for up to 10 pair splices
Features and Benefits
- Prevents water ingress by use of non-flowing gel under permanent compression
- Robust and reliable under a wide variety of environmental conditions
- Butt, in-line, and branch configurations with many connector types are possible
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Gel filled closure |
Product Series | GELSNAP |
General Specifications
Cable Sealing Type | Gel filled |
Closure Style | In-line | Single-ended |
Color | Black |
Splicing Capacity, maximum | 10 |
Dimensions
Height | 33 mm | 1.299 in |
Width | 80 mm | 3.15 in |
Length | 290 mm | 11.417 in |
Single Cable Diameter, maximum | 14 mm | 0.551 in |
Single Cable Diameter, minimum | 5 mm | 0.197 in |
Sheath Opening, nominal | 130 mm | 5.118 in |
Dimension Drawing
Click on image to enlarge. |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Included | Gel compression springs | Gel-filled half-shells | Installation instruction | Strain relief accessories | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
TL 9000:2016 (R6) | Compliant to this quality management practice |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Gel filled closure |
Product Series | GELSNAP |
General Specifications
Cable Sealing Type | Gel filled |
Closure Style | In-line | Single-ended |
Color | Black |
Splicing Capacity, maximum | 10 |
Dimensions
Height | 33 mm | 1.299 in |
Width | 80 mm | 3.15 in |
Length | 290 mm | 11.417 in |
Single Cable Diameter, maximum | 14 mm | 0.551 in |
Single Cable Diameter, minimum | 5 mm | 0.197 in |
Sheath Opening, nominal | 130 mm | 5.118 in |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Included | Gel compression springs | Gel-filled half-shells | Installation instruction | Strain relief accessories | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
TL 9000:2016 (R6) | Compliant to this quality management practice |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse