632764-000 | T2C-100-450-2/4-INT01
- Available in:
- EMEA
T2C Copper Closure, unpressurized, gel sealed, in-line, for up to 300 pair splices
Specifications
Features and Benefits
- Watertight splice closure for aerial, underground and direct buried splices in the unpressurized copper telecommunication network
- Fast and easy installation and re-entry process with the gel-sealing system
- Robust and reliable under a wide variety of environmental conditions
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Gel sealed closure |
Product Series | T2C |
General Specifications
Application | For use with Polyethylene cables |
Cable Capacity, maximum | 4 |
Cable Sealing Type | Gel filled |
Closure Style | In-line |
Color | Black |
Splicing Capacity, maximum | 300 |
Dimensions
Height | 165.6 mm | 6.52 in |
Width | 159.4 mm | 6.276 in |
Length | 695 mm | 27.362 in |
Sheath Opening, nominal | 450 mm | 17.717 in |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Included | Cleaning tissues | Gel sealing tape | Measuring tape | Mounting hardware | O-ring seal | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Gel sealed closure |
Product Series | T2C |
General Specifications
Application | For use with Polyethylene cables |
Cable Capacity, maximum | 4 |
Cable Sealing Type | Gel filled |
Closure Style | In-line |
Color | Black |
Splicing Capacity, maximum | 300 |
Dimensions
Height | 165.6 mm | 6.52 in |
Width | 159.4 mm | 6.276 in |
Length | 695 mm | 27.362 in |
Sheath Opening, nominal | 450 mm | 17.717 in |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Included | Cleaning tissues | Gel sealing tape | Measuring tape | Mounting hardware | O-ring seal | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse