Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

854659-000 | XAGA-530-43/8-300

  • Available in:
  • EMEA

XAGA® 530 Copper Closure, unpressurized, heat shrink, 300 mm sheath opening, 43 mm splice bundle diameter

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Full range of closures to suit all copper cable sizes
  • High performance heat-shrinkable closure for both maintenance and new constructions
  • Suitable for use with all standard copper connector systems

Product Classification

Regional Availability EMEA
Product Type Unpressurized heat shrink closure
Product Brand XAGA®
Product Series XAGA 530

General Specifications

Application For use with Polyethylene and metal jacketed cables
Branch-off Clip To be ordered seperately
Cable Capacity, maximum 3
Cable Sealing Type Hotmelt adhesive
Closure Style In-line
Color Black
Mounting Duct | Manhole
Splice Protection Type Hygroscopic liner | Laminated cardboard liner

Dimensions

Single Cable Diameter, minimum 8 mm | 0.315 in
Splice Bundle Diameter, maximum 43 mm | 1.693 in
Sheath Opening, nominal 300 mm | 11.811 in

Dimension Drawing

Click on image to enlarge.

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Aerial | Below ground | Buried

Packaging and Weights

Included Abrasive strip | Aluminum closing strip | Aluminum foil | Cleaning tissues | Flexible stainless steel channels | Heatshrinkable sleeve | Metal canister | Shield continuity wire | Underclips | Valve hardware
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Unpressurized heat shrink closure
Product Brand XAGA®
Product Series XAGA 530

General Specifications

Application For use with Polyethylene and metal jacketed cables
Branch-off Clip To be ordered seperately
Cable Capacity, maximum 3
Cable Sealing Type Hotmelt adhesive
Closure Style In-line
Color Black
Mounting Duct | Manhole
Splice Protection Type Hygroscopic liner | Laminated cardboard liner

Dimensions

Single Cable Diameter, minimum 8 mm | 0.315 in
Splice Bundle Diameter, maximum 43 mm | 1.693 in
Sheath Opening, nominal 300 mm | 11.811 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Aerial | Below ground | Buried

Packaging and Weights

Included Abrasive strip | Aluminum closing strip | Aluminum foil | Cleaning tissues | Flexible stainless steel channels | Heatshrinkable sleeve | Metal canister | Shield continuity wire | Underclips | Valve hardware
Packaging quantity 1
Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Installation Instruction

Product Specification

Installation Instruction

Product Specification