D81849-000 | VCKT-125-9-INT
- Available in:
- EMEA
VCKT Vault Copper Closure, unpressurized, heat shrink, 740 mm joint length, 9 MDF cable outlets
Specifications
Features and Benefits
- Vault closure system for the distribution of telecommunication cables in telephone exchanges
- Flexibility arises from selective use of break‑out ports up to 3/9/12 or 24 MDF cables
- Vertical installation with re-entry option of the splice area for testing and measuring
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Unpressurized heat shrink closure |
Product Series | VCKT |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Branch-off Clip | To be ordered seperately |
Cable Capacity, maximum | 10 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | Single-ended |
Color | Black |
Splice Protection Type | Metal canister |
Dimensions
Length | 950 mm | 37.402 in |
Single Cable Diameter, maximum | 36 mm | 1.417 in |
Single Cable Diameter, minimum | 12 mm | 0.472 in |
Splice Bundle Diameter, maximum | 120 mm | 4.724 in |
Sheath Opening, nominal | 740 mm | 29.134 in |
Environmental Specifications
Environmental Space | Above ground | Below ground | Buried |
Packaging and Weights
Included | Abrasive strip | Aluminum closing strip | Aluminum foil | Cleaning tissues | Flexible stainless steel channels | Heatshrinkable sleeve | Metal canister | Shield continuity wire | Underclips |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Unpressurized heat shrink closure |
Product Series | VCKT |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Branch-off Clip | To be ordered seperately |
Cable Capacity, maximum | 10 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | Single-ended |
Color | Black |
Splice Protection Type | Metal canister |
Dimensions
Length | 950 mm | 37.402 in |
Single Cable Diameter, maximum | 36 mm | 1.417 in |
Single Cable Diameter, minimum | 12 mm | 0.472 in |
Splice Bundle Diameter, maximum | 120 mm | 4.724 in |
Sheath Opening, nominal | 740 mm | 29.134 in |
Environmental Specifications
Environmental Space | Above ground | Below ground | Buried |
Packaging and Weights
Included | Abrasive strip | Aluminum closing strip | Aluminum foil | Cleaning tissues | Flexible stainless steel channels | Heatshrinkable sleeve | Metal canister | Shield continuity wire | Underclips |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse