Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HMT-B2M2B0150FN000

Base Product: HMT

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

NOVUX™ Hardened Mulfi-fiber Terminal, 2 HMFOC ports, 2 fibers per port, Flat toneable loose tube cable with HMFOC plug (female/no pin), 150 ft/45 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • NOVUX™ Hardened Multi-fiber Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
  • Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • NOVUX™ HMT terminals are well suited for fiber-rich applications and available with 12 or 24 Fibers; no internal splitter option
  • Available with flat dielectric up to 24 fiber or flat toneable/locatable up to 12 fiber. Terminals can be used as a distribution point within a network or as a final multifiber drop terminal where more than a single fiber is required to service an SFU or cellular tower
  • NOVUX™ smaller terminal size for aesthetics and allowing installation in constrained spaces
  • NOVUX™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
  • CommScope Product ID plate with QR code link to product documents and C-Track

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Access terminal, without splitter/tap
Product Brand NOVUX™
Product Series HMT
Minimum Order Quantity 1

General Specifications

Cable Type Toneable - Flat - Loose Tube
Cable, quantity 1
Distribution Type 2 ports, 2 fibers per port
Drop Port Type Hardened multi-fiber (HMFOC) jack, male/pinned
Enclosure Color Black (RAL 9005)
Multi-fiber Port Type Hardened multi-fiber (HMFOC) jack, male/pinned
Multi-fiber Port, quantity 2
Mounting Handhole | Pedestal | Pole | Strand
Port Type Hardened multi-fiber (HMFOC) jack, male/pinned
Port, quantity 2
Stub Type Hardened multi-fiber (HMFOC) plug, female/no pin

Dimensions

Height 80 mm | 3.150 in
Width 79 mm | 3.110 in
Length 161 mm | 6.339 in
Cable Length, stub 150 ft (45 m)

Dimension Drawing

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Enclosure Material Type Hardened plastic

Optical Specifications

Fiber Type G.657.A1/A2
Operating Wavelength Range 1260 – 1635 nm
Attenuation Single Ports, maximum 0.65 dB
Attenuation Cable Coefficient, maximum 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm
Insertion Loss, Stub Connector, maximum 0.65 dB
Return Loss, Connector, typical 65 dB

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Coiled

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Access terminal, without splitter/tap
Product Brand NOVUX™
Product Series HMT
Minimum Order Quantity 1

General Specifications

Cable Type Toneable - Flat - Loose Tube
Cable, quantity 1
Distribution Type 2 ports, 2 fibers per port
Drop Port Type Hardened multi-fiber (HMFOC) jack, male/pinned
Enclosure Color Black (RAL 9005)
Multi-fiber Port Type Hardened multi-fiber (HMFOC) jack, male/pinned
Multi-fiber Port, quantity 2
Mounting Handhole | Pedestal | Pole | Strand
Port Type Hardened multi-fiber (HMFOC) jack, male/pinned
Port, quantity 2
Stub Type Hardened multi-fiber (HMFOC) plug, female/no pin

Dimensions

Height 80 mm | 3.150 in
Width 79 mm | 3.110 in
Length 161 mm | 6.339 in
Cable Length, stub 150 ft (45 m)

Material Specifications

Enclosure Material Type Hardened plastic

Optical Specifications

Fiber Type G.657.A1/A2
Operating Wavelength Range 1260 – 1635 nm
Attenuation Single Ports, maximum 0.65 dB
Attenuation Cable Coefficient, maximum 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm
Insertion Loss, Stub Connector, maximum 0.65 dB
Return Loss, Connector, typical 65 dB

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Coiled
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant