Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HSC1-GAE1311BNN000

Base Product: HSC1

  • Available in:
  • EMEA

NOVUX™ Prodigy™ Hardened Standard Closure, 4 ports Left Hand Side, 1:4 PLC Splitter, 1 Tray, Gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • The NOVUX™ HSC1 Prodigy™ closure is optimized for building façade applications where as many as eight customers can be connector using hardened Prodigy™ drop cables
  • NOVUX™ Prodigy™ smaller terminal size for aesthetics and allowing installation in constrained spaces
  • Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
  • Can be used in conjunction with Commscope retractable cable or Micro Structure cable
  • Locking mechanism included for extra security
  • Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • CommScope Product ID plate with QR code link to product documents and C-Track
  • NOVUX™ Prodigy™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)

Product Classification

Regional Availability EMEA
Regional Availability Note Contact your local CommScope representative for specific availability
Product Type Access terminal, without splitter/tap
Product Brand NOVUX™
Product Series HSC1
Minimum Order Quantity 1

General Specifications

Cable Capacity, Branch 2 Round 8.0–12.0 mm (0.31–0.47 in)
Cable Capacity, Drop 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in)
Cable Capacity, Feeder 2 Round 8.0–12.0 mm (0.31–0.47 in)
Cable Sealing Type Gasket/grommet configuration
Distribution Type 4 ports
Drop Port Type Hardened Prodigy SC/APC
Drop Port, quantity 4
Enclosure Color Gray (RAL 7035)
Mounting Facade | Wall
Port Type Hardened Prodigy SC/APC
Port, quantity 4
Splice Tray Included, quantity 1
Splice Tray Type Included 12-way, heat shrink
Splicing Capacity, maximum 12
Splicing Type, Supported Single fusion
Split Ratio Symmetrical
Splitter Type 1 x 4
Splitter, quantity 1

Dimensions

Height 89 mm | 3.504 in
Width 130 mm | 5.118 in
Length 215 mm | 8.465 in

Dimension Drawing

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Enclosure Material Type Hardened plastic

Optical Specifications

Fiber Type G.657.A1 | G.657.A2 | G.657.B3
Operating Wavelength Range 1260 – 1635 nm
Attenuation Splitter, maximum 7.1 dB
Return Loss, Connector, typical 55 dB

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 5%–100%, condensing
Environmental Space Facade | Outdoor
Qualification Standards IEC 61753-1, category A -free breathing terminal- | IP55 (IEC 60529 and IEC 63334) -free breathing terminal-
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box
Weight, net 0.595 kg | 1.312 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Regional Availability Note Contact your local CommScope representative for specific availability
Product Type Access terminal, without splitter/tap
Product Brand NOVUX™
Product Series HSC1
Minimum Order Quantity 1

General Specifications

Cable Capacity, Branch 2 Round 8.0–12.0 mm (0.31–0.47 in)
Cable Capacity, Drop 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in)
Cable Capacity, Feeder 2 Round 8.0–12.0 mm (0.31–0.47 in)
Cable Sealing Type Gasket/grommet configuration
Distribution Type 4 ports
Drop Port Type Hardened Prodigy SC/APC
Drop Port, quantity 4
Enclosure Color Gray (RAL 7035)
Mounting Facade | Wall
Port Type Hardened Prodigy SC/APC
Port, quantity 4
Splice Tray Included, quantity 1
Splice Tray Type Included 12-way, heat shrink
Splicing Capacity, maximum 12
Splicing Type, Supported Single fusion
Split Ratio Symmetrical
Splitter Type 1 x 4
Splitter, quantity 1

Dimensions

Height 89 mm | 3.504 in
Width 130 mm | 5.118 in
Length 215 mm | 8.465 in

Material Specifications

Enclosure Material Type Hardened plastic

Optical Specifications

Fiber Type G.657.A1 | G.657.A2 | G.657.B3
Operating Wavelength Range 1260 – 1635 nm
Attenuation Splitter, maximum 7.1 dB
Return Loss, Connector, typical 55 dB

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 5%–100%, condensing
Environmental Space Facade | Outdoor
Qualification Standards IEC 61753-1, category A -free breathing terminal- | IP55 (IEC 60529 and IEC 63334) -free breathing terminal-
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box
Weight, net 0.595 kg | 1.312 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant