MHT Fiber Optic Multiport Service Terminal, 3-port, HMFOC, dielect. flat loose tube cable, 240 m
Features and Benefits
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
- Multiport Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Access terminal, without splitter/tap |
Product Series | MHT |
General Specifications
Cable Type | Dielectric - Flat - Loose Tube |
Cable, quantity | 1 |
Distribution Type | 4 ports |
Enclosure Color | Black |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
Port, quantity | 3 |
Splitter, quantity | 0 |
Stub Type | Stub tail |
Dimensions
Height | 298 mm | 11.732 in |
Width | 130.3 mm | 5.13 in |
Depth | 89 mm | 3.504 in |
Cable Length, stub | 787 ft (240 m) |
Cable Outer Diameter | 4.5 x 8.1 mm (0.18 x 0.32 in) |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Gasketed hardened plastic |
Optical Specifications
Fiber Type | G.657.A1/A2 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
Attenuation Terminal Connectors, maximum | 0.45 dB |
Directivity, minimum | 60 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Enclosure (1) | Universal mounting bracket (1) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, without cable | 0.99 kg | 2.183 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Access terminal, without splitter/tap |
Product Series | MHT |
General Specifications
Cable Type | Dielectric - Flat - Loose Tube |
Cable, quantity | 1 |
Distribution Type | 4 ports |
Enclosure Color | Black |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
Port, quantity | 3 |
Splitter, quantity | 0 |
Stub Type | Stub tail |
Dimensions
Height | 298 mm | 11.732 in |
Width | 130.3 mm | 5.13 in |
Depth | 89 mm | 3.504 in |
Cable Length, stub | 787 ft (240 m) |
Cable Outer Diameter | 4.5 x 8.1 mm (0.18 x 0.32 in) |
Material Specifications
Enclosure Material Type | Gasketed hardened plastic |
Optical Specifications
Fiber Type | G.657.A1/A2 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
Attenuation Terminal Connectors, maximum | 0.45 dB |
Directivity, minimum | 60 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Enclosure (1) | Universal mounting bracket (1) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, without cable | 0.99 kg | 2.183 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Product Selection Guide
Product Specification
User Manual
Video
MST/DLX Aerial Strand Mounting
![](https://play.vidyard.com/3964X2mNZSy1tnuEtAGJMg.jpg)
MST/DLX Aerial Strand Mounting
![](https://play.vidyard.com/JLrTu13w12gz9LegksW3b3.jpg)
MST/DLX Handhole Mounting
![](https://play.vidyard.com/9xLanf8Ravt6db2rB9sPDa.jpg)
MST/DLX Pedestal Mounting
![](https://play.vidyard.com/pxme3JjAwxL5KG1D9XaE8Z.jpg)
MST/DLX Pole Mounting
![](https://play.vidyard.com/iJ71S9WA4FymRvFajBDdY7.jpg)
MST/DLX Unspooling the Cable
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
User Manual
Video
MST/DLX Aerial Strand Mounting
![](https://play.vidyard.com/3964X2mNZSy1tnuEtAGJMg.jpg)
MST/DLX Aerial Strand Mounting
![](https://play.vidyard.com/JLrTu13w12gz9LegksW3b3.jpg)
MST/DLX Handhole Mounting
![](https://play.vidyard.com/9xLanf8Ravt6db2rB9sPDa.jpg)
MST/DLX Pedestal Mounting
![](https://play.vidyard.com/pxme3JjAwxL5KG1D9XaE8Z.jpg)
MST/DLX Pole Mounting
![](https://play.vidyard.com/iJ71S9WA4FymRvFajBDdY7.jpg)
MST/DLX Unspooling the Cable
Warranty
Other Ways to Browse