FOSC-650
Base Product
- Available in:
- Latin America
- North America
FOSC650 Fiber Optic Splice Closures
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
- Single-ended base with four-latches dome design and reliable cable attachment system
- There are 3 cable segments: 2 for use with the small gel seal blocks/entrance ports and 1 for use with the large gel seal blocks/entrance ports
- Fully removable base for easy cable access during installation and provisioning
- Superior gel sealing technology incorporated in interchangeable and fully wrap around gel segments
- Compatible with a wide range of fiber cable sizes and types
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, square fiber closure |
Product Brand | FOSC® |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 3 multi-out ports (12 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Over-centered latches with rubber gasket |
Closure Style | Single-ended |
Color | Black |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder | Trunk |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 345.44 mm | 13.600 in |
Width | 345.44 mm | 13.600 in |
Length | 900.43 mm | 35.450 in |
Length, with trigger | 1050.29 mm | 41.350 in |
Main Cable Diameter, maximum | 40.64 mm | 1.600 in |
Dimension Drawing
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, square fiber closure |
Product Brand | FOSC® |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 3 multi-out ports (12 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Over-centered latches with rubber gasket |
Closure Style | Single-ended |
Color | Black |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder | Trunk |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 345.44 mm | 13.600 in |
Width | 345.44 mm | 13.600 in |
Length | 900.43 mm | 35.450 in |
Length, with trigger | 1050.29 mm | 41.350 in |
Main Cable Diameter, maximum | 40.64 mm | 1.600 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Video
FOSC650 Installation
FOSC650 Installation
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
FOSC650 Installation
FOSC650 Installation
Warranty
Other Ways to Browse