FOSC® 400 A4 Fiber Optic Splice Closure, Heat Shrink Cable sealing, one pre-installed 8-splice tray, ground feedthrough lugs, with test valve
Features and Benefits
- Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- FOSC splice trays hinged for access to any splice without disturbing other trays
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product Classification
Regional Availability | Asia | EMEA |
Product Type | Single-ended, round fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 400 |
General Specifications
Cable Blocking Components | None |
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 1 oval port (2 cables) + 4 round ports |
Cable Sealing Type | Heat shrink |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 8-way, heat shrink |
Splicing Capacity, Single Fusion, maximum | 48 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 48 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 24 |
Splicing Type, Supported | Single fusion |
Dimensions
Length | 420 mm | 16.535 in |
Diameter | 150 mm | 5.906 in |
Diameter, with clamp | 180 mm | 7.087 in |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 6 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1.9 kg | 4.189 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | EMEA |
Product Type | Single-ended, round fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 400 |
General Specifications
Cable Blocking Components | None |
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 1 oval port (2 cables) + 4 round ports |
Cable Sealing Type | Heat shrink |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 8-way, heat shrink |
Splicing Capacity, Single Fusion, maximum | 48 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 48 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 24 |
Splicing Type, Supported | Single fusion |
Dimensions
Length | 420 mm | 16.535 in |
Diameter | 150 mm | 5.906 in |
Diameter, with clamp | 180 mm | 7.087 in |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 6 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1.9 kg | 4.189 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse