FOSC® 400 C5 Fiber Optic Splice Closure, Heat Shrink Cable sealing, no pre-installed trays, cable blocking, ground feedthrough lugs, with test valve
Features and Benefits
- Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- FOSC splice trays hinged for access to any splice without disturbing other trays
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, round fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 400 |
General Specifications
Cable Blocking Components | Included |
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 1 oval port (2 cables) + 5 round ports |
Cable Sealing Type | Heat shrink |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 864 |
Splicing Capacity, Single Fusion, maximum | 192 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 192 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 96 |
Splicing Type, Supported | Single fusion |
Dimensions
Length | 480 mm | 18.898 in |
Diameter | 240 mm | 9.449 in |
Diameter, with clamp | 260 mm | 10.236 in |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 6 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Included | Cable blocking components |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 5.44 kg | 11.993 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, round fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 400 |
General Specifications
Cable Blocking Components | Included |
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 1 oval port (2 cables) + 5 round ports |
Cable Sealing Type | Heat shrink |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 864 |
Splicing Capacity, Single Fusion, maximum | 192 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 192 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 96 |
Splicing Type, Supported | Single fusion |
Dimensions
Length | 480 mm | 18.898 in |
Diameter | 240 mm | 9.449 in |
Diameter, with clamp | 260 mm | 10.236 in |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 6 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Included | Cable blocking components |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 5.44 kg | 11.993 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse