FOSC® 600 C Fiber Optic Splice Closure, Gel Cable sealing, inline type, no pre-installed trays, standard basket, two 3-port gel blocks, four ground feedthrough lugs, with test valve
Features and Benefits
- Single-ended or in-line, gel-sealed closure for splicing feeder and distribution cables
- Excellent consolidation or rehabilitation closure with large fiber splicing capacity
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- FOSC splice trays hinged for access to any splice without disturbing other trays
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | In-line, rectangular fiber closure | Single-ended, rectangular fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 600 |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 4 multi-out ports (16 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Captured bolts | Over-centered latches with rubber gasket |
Closure Style | In-line | Single-ended |
Color | Black |
Fiber Storage Basket Type | C6 standard size |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder | Trunk |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 864 |
Splicing Capacity, Single Fusion, maximum | 480 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 480 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 180 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 152 mm | 5.984 in |
Width | 274 mm | 10.787 in |
Length | 828 mm | 32.598 in |
Main Cable Diameter, maximum | 35 mm | 1.378 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | Telcordia GR-771-CORE, 20 ft waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 11.79 kg | 25.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | In-line, rectangular fiber closure | Single-ended, rectangular fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 600 |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 4 multi-out ports (16 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Captured bolts | Over-centered latches with rubber gasket |
Closure Style | In-line | Single-ended |
Color | Black |
Fiber Storage Basket Type | C6 standard size |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder | Trunk |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 864 |
Splicing Capacity, Single Fusion, maximum | 480 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 480 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 180 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 152 mm | 5.984 in |
Width | 274 mm | 10.787 in |
Length | 828 mm | 32.598 in |
Main Cable Diameter, maximum | 35 mm | 1.378 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | Telcordia GR-771-CORE, 20 ft waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 11.79 kg | 25.992 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Selection Guide
Product Specification
Video
FOSC 600 Adjusting the Slack Basket
FOSC 600 Adjusting the Slack Basket
FOSC 600 Attaching the Cables
FOSC 600 Creating additional closure ports
FOSC 600 Opening the Closure
FOSC 600 Preparing the Cables
FOSC 600 Re-entering the Closure
FOSC 600 Routing, splicing and managing the fibers
FOSC 600 Sealing the Closure and Gel block
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Video
FOSC 600 Adjusting the Slack Basket
FOSC 600 Adjusting the Slack Basket
FOSC 600 Attaching the Cables
FOSC 600 Creating additional closure ports
FOSC 600 Opening the Closure
FOSC 600 Preparing the Cables
FOSC 600 Re-entering the Closure
FOSC 600 Routing, splicing and managing the fibers
FOSC 600 Sealing the Closure and Gel block
Visio Stencil
Warranty
Other Ways to Browse