760242626 | FIST-MSC-D8-V
Base Product: FIST-MSC
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
FIST® MSC (Modular Splice Closure), Empty housing, size D, with test valve
Features and Benefits
- Single ended o-ring sealed dome closure for high capacity splicing in a versatile and modular build
- Transient free and flexible FIST fiber management for optimized fiber routing and cable storage
- Fully removable base for easy cable access during installation and provisioning
- Compatible with high end environmental specifications for aerial, pedestal, underground or direct buried applications
- Superior gel sealing technology incorporated in interchangeable and fully wrap around gel segments
- Toolless and intuitive design in cable seals and cable attachments
- Compatible with a wide range of fiber cable sizes and types
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-MSC |
General Specifications
Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
Cable Sealing Type | Gel kit (optional) |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Single Fusion, maximum | 864 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Length | 700 mm | 27.559 in |
Length, with trigger | 850 mm | 33.465 in |
Diameter | 256 mm | 10.079 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 27 mm | 1.063 in |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Environmental Space | Above ground | Below ground | Buried | Manhole |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Included | Dome with seal and clamp | Innerframe | Removable base |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 9.1 kg | 20.062 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-MSC |
General Specifications
Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
Cable Sealing Type | Gel kit (optional) |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Single Fusion, maximum | 864 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Length | 700 mm | 27.559 in |
Length, with trigger | 850 mm | 33.465 in |
Diameter | 256 mm | 10.079 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 27 mm | 1.063 in |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Environmental Space | Above ground | Below ground | Buried | Manhole |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Included | Dome with seal and clamp | Innerframe | Removable base |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 9.1 kg | 20.062 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse