760242628 | FIST-MSC-E8-V
Base Product: FIST-MSC
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
FIST® MSC (Modular Splice Closure), Empty housing, size E, with test valve
Features and Benefits
- Single ended o-ring sealed dome closure for high capacity splicing in a versatile and modular build
- Transient free and flexible FIST fiber management for optimized fiber routing and cable storage
- Fully removable base for easy cable access during installation and provisioning
- Compatible with high end environmental specifications for aerial, pedestal, underground or direct buried applications
- Superior gel sealing technology incorporated in interchangeable and fully wrap around gel segments
- Toolless and intuitive design in cable seals and cable attachments
- Compatible with a wide range of fiber cable sizes and types
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-MSC |
General Specifications
Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
Cable Sealing Type | Gel kit (optional) |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Single Fusion, maximum | 1248 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Length | 810 mm | 31.89 in |
Length, with trigger | 960 mm | 37.795 in |
Diameter | 256 mm | 10.079 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 27 mm | 1.063 in |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Environmental Space | Above ground | Below ground | Buried | Manhole |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Included | Dome with seal and clamp | Innerframe | Removable base |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 9.7 kg | 21.385 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-MSC |
General Specifications
Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
Cable Sealing Type | Gel kit (optional) |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Single Fusion, maximum | 1248 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Length | 810 mm | 31.89 in |
Length, with trigger | 960 mm | 37.795 in |
Diameter | 256 mm | 10.079 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 27 mm | 1.063 in |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Environmental Space | Above ground | Below ground | Buried | Manhole |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Included | Dome with seal and clamp | Innerframe | Removable base |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 9.7 kg | 21.385 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Video
FIST Modular Splice Closure Overview
FIST Modular Splice Closure Overview
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
FIST Modular Splice Closure Overview
FIST Modular Splice Closure Overview
Warranty
Other Ways to Browse