OFDC-A4 Fiber Optic Splice/Patch Closure, gel cable sealing, 2 pre-installed 24-fiber splice trays, no splitter, no adapters
Features and Benefits
- Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
- Individual access to drop cable connection area and seperate zones for looped cable storage for micro-sheet cables only
- Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
- Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Single-ended, rectangular fiber closure |
Product Series | OFDC |
General Specifications
Cable Capacity, Drop | 4 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 4 Round 0–6.0 mm (0–0.23 in) | 8 Round 0–4.5 mm (0–0.17 in) |
Cable Capacity, Feeder | 2 Round 4.5–12.0 mm (0.17–0.47 in) |
Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Mounting | Manhole | Pedestal | Strand | Wall |
Port Type | No adapter |
Port, quantity | 0 |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 24-way, heat shrink |
Splicing Capacity, maximum | 48 |
Splicing Type, Supported | Single fusion |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 70 mm | 2.756 in |
Width | 94 mm | 3.701 in |
Length | 211 mm | 8.307 in |
Splice Protector Length, maximum | 45 mm | 1.772 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 0.55 kg | 1.213 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Single-ended, rectangular fiber closure |
Product Series | OFDC |
General Specifications
Cable Capacity, Drop | 4 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 4 Round 0–6.0 mm (0–0.23 in) | 8 Round 0–4.5 mm (0–0.17 in) |
Cable Capacity, Feeder | 2 Round 4.5–12.0 mm (0.17–0.47 in) |
Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Mounting | Manhole | Pedestal | Strand | Wall |
Port Type | No adapter |
Port, quantity | 0 |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 24-way, heat shrink |
Splicing Capacity, maximum | 48 |
Splicing Type, Supported | Single fusion |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 70 mm | 2.756 in |
Width | 94 mm | 3.701 in |
Length | 211 mm | 8.307 in |
Splice Protector Length, maximum | 45 mm | 1.772 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 0.55 kg | 1.213 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
OFDC A4
OFDC A4
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
OFDC A4
OFDC A4
Visio Stencil
Warranty
Other Ways to Browse