Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760251582 | FIST-EDSA2-D5-N

Base Product: FIST-EDSA2

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America

FIST® EDSA2 Fiber Optic Splice Closure, Gel Cable Sealing, for standard splice tray capacity, without test valve

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Single-ended base with two-latches dome design and reliable cable attachment system
  • One oval shaped gel-sealed wrap around feeder port for up to two feeder cables or microtubes
  • Four long oval-shaped gel-sealed wrap around drop ports for up to twelve drop cables each
  • One round entry/exit port for use with multi-out gel seal kits
  • Fast, easy and toolless installation based upon the FIST fiber management system
  • Intuitive identification capabilities and full repair/upgrade possibilities

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Product Type Single-ended, rectangular fiber closure
Product Brand FIST®
Product Series FIST-EDSA2
Ordering Note Splice tray kits, mounting bracket and drop seals to be ordered separately

General Specifications

Cable Entry Drop Port Style Gel block
Cable Entry Main Port Style Gel block
Cable Ports Quantity, total 1 oval port (2 cables) + 5 multi-out ports (64 cables)
Cable Sealing Type Compressed gel
Closure Sealing Type Side latch
Closure Style Single-ended
Color Black
Flash Test Valve None
Mounting Handhole | Manhole | Wall
Network Area Type Distribution | Drop
Splice Tray Included, quantity 0
Splice Tray Type Included No trays
Splicing Capacity, Single Fusion, maximum 192
Splicing Type, Supported Single fusion

Dimensions

Height 150 mm | 5.906 in
Width 270 mm | 10.630 in
Length 560 mm | 22.047 in
Main Cable Diameter, maximum 16 mm | 0.63 in

Dimension Drawing

Click on image to enlarge.

Splicing Configuration

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Above ground | Aerial | Below ground | Buried
Qualification Standards IEC 60529, IP68 + 2 m waterhead
Water Resistance 20 kPa

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Product Type Single-ended, rectangular fiber closure
Product Brand FIST®
Product Series FIST-EDSA2
Ordering Note Splice tray kits, mounting bracket and drop seals to be ordered separately

General Specifications

Cable Entry Drop Port Style Gel block
Cable Entry Main Port Style Gel block
Cable Ports Quantity, total 1 oval port (2 cables) + 5 multi-out ports (64 cables)
Cable Sealing Type Compressed gel
Closure Sealing Type Side latch
Closure Style Single-ended
Color Black
Flash Test Valve None
Mounting Handhole | Manhole | Wall
Network Area Type Distribution | Drop
Splice Tray Included, quantity 0
Splice Tray Type Included No trays
Splicing Capacity, Single Fusion, maximum 192
Splicing Type, Supported Single fusion

Dimensions

Height 150 mm | 5.906 in
Width 270 mm | 10.630 in
Length 560 mm | 22.047 in
Main Cable Diameter, maximum 16 mm | 0.63 in

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Above ground | Aerial | Below ground | Buried
Qualification Standards IEC 60529, IP68 + 2 m waterhead
Water Resistance 20 kPa

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Video

FIST-EDSA2 64-Drop FTTH Splice Closure
FIST-EDSA2 64-Drop FTTH Splice Closure

Building Information Modeling (BIM) Objects

Product Specification

Video

FIST-EDSA2 64-Drop FTTH Splice Closure
FIST-EDSA2 64-Drop FTTH Splice Closure