FOSC650 Fiber Optic Splice Closure, no tray, no gel sealing, includes standard basket, 12 grounding lugs and valve, Sealing and cover for unused ports ordered separately.
Features and Benefits
- Single-ended base with four-latches dome design and reliable cable attachment system
- There are 3 cable segments: 2 for use with the small gel seal blocks/entrance ports and 1 for use with the large gel seal blocks/entrance ports
- Fully removable base for easy cable access during installation and provisioning
- Superior gel sealing technology incorporated in interchangeable and fully wrap around gel segments
- Compatible with a wide range of fiber cable sizes and types
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, square fiber closure |
Product Brand | FOSC® |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 3 multi-out ports (12 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Over-centered latches with rubber gasket |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | None |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder | Trunk |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 6912 |
Splicing Capacity, Single Fusion, maximum | 3456 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 3456 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 180 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 345.44 mm | 13.600 in |
Width | 345.44 mm | 13.600 in |
Length | 900.43 mm | 35.450 in |
Length, with trigger | 1050.29 mm | 41.350 in |
Main Cable Diameter, maximum | 40.64 mm | 1.600 in |
Dimension Drawing
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 11.79 kg | 25.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, square fiber closure |
Product Brand | FOSC® |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 3 multi-out ports (12 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Over-centered latches with rubber gasket |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | None |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder | Trunk |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 6912 |
Splicing Capacity, Single Fusion, maximum | 3456 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 3456 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 180 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 345.44 mm | 13.600 in |
Width | 345.44 mm | 13.600 in |
Length | 900.43 mm | 35.450 in |
Length, with trigger | 1050.29 mm | 41.350 in |
Main Cable Diameter, maximum | 40.64 mm | 1.600 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 11.79 kg | 25.992 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse