Gator 12F Fiber Optic Splice Closure, Re-enterable, Gel Cable sealing, for up to 12 splices, Build America Buy America (BABA)

Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- Designed for splicing two loose tube “flat drop” style cables of 1 to 12 fibers in above grade, below grade, and direct buried applications
- Uses gel sealing technology to create a sealed closure system that will fit into confined areas such as small “flowerpot” style handholes
- Incorporates our unique cable hold down and strength member termination features and is capable of holding either fusion or mechanical splices
- Tone wires can also be terminated outside of the closure using the included hardware
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, flat fiber closure |
Product Series | FDSC GATOR |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Cable Entry Drop Port Style | Flat |
Cable Entry Main Port Style | Flat |
Cable Ports Quantity, total | 2 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Location of Manufacturing | Coming soon |
Mounting | Wall |
Network Area Type | Drop |
Splicing Capacity, Mass Fusion, maximum | 12 |
Splicing Capacity, Single Fusion, maximum | 12 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 30.48 mm | 1.2 in |
Width | 147.32 mm | 5.8 in |
Length | 190.5 mm | 7.5 in |
Environmental Specifications
Environmental Space | Below ground | Buried |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, flat fiber closure |
Product Series | FDSC GATOR |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Cable Entry Drop Port Style | Flat |
Cable Entry Main Port Style | Flat |
Cable Ports Quantity, total | 2 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Location of Manufacturing | Coming soon |
Mounting | Wall |
Network Area Type | Drop |
Splicing Capacity, Mass Fusion, maximum | 12 |
Splicing Capacity, Single Fusion, maximum | 12 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 30.48 mm | 1.2 in |
Width | 147.32 mm | 5.8 in |
Length | 190.5 mm | 7.5 in |
Environmental Specifications
Environmental Space | Below ground | Buried |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse