FDC-B8
Base Product
- Available in:
- Asia
- Latin America
FDC-B8 Fiber Optic Splice/Patch Terminal
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The FDC-B8 is a gel sealed in-line distribution and drop closure designed for FTTx networks. It accommodates up to 2 PLC splitters, 48 fusion splices and 8 SC adapters and has 6 main cable ports and 8 drop cable ports.The FDC-B8 provides separate splicing and patching compartments, allowing quick and easy drop cable connection without disturbing spliced fibers.The closure is suitable for deployment in aerial, pole and hand-hole applications. Sealing is achieved via built-in gel technology, resulting in extremely convenient re-entry and re-sealing.
Port capacities of the FDC-B8 closures:
Key features of the FDC-B8 closures:
Port capacities of the FDC-B8 closures:
- Splicing capacities: 48 fusion splices
- Patching capacities: 8 SC adapters
- Splitter capacities: 2 PLC splitters: 1pc 1x4, 1x8 or 1x16 + 1pc 1x4 or 1x8
Key features of the FDC-B8 closures:
- Gel-sealing, easy to open and re-enter, no tools or re-entry kit required
- Seals up to 50 cm under water
- Single latch design for easy re-entry
- 6 in-line main cable ports
- 8 drop cable ports
- 2 splicing tray compatible with up to 48 heat-shrinkable splices (SMOUV)
- Capacity for 2 PLC splitters
- Capacity for 8 SC adapters
- Clear demarcation between splicing and patching, allowing quick and easy individual connection to each drop cable
Specifications
Product Classification
Regional Availability | Asia | Latin America |
Product Type | In-line, rectangular fiber closure |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 14 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | In-line |
Color | Black |
Mounting | Manhole | Pedestal | Strand | Wall |
Port, quantity | 8 |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 24-way, heat shrink |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 133 mm | 5.236 in |
Width | 34 mm | 1.339 in |
Length | 167 mm | 6.575 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Above ground | Below ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Latin America |
Product Type | In-line, rectangular fiber closure |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 14 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | In-line |
Color | Black |
Mounting | Manhole | Pedestal | Strand | Wall |
Port, quantity | 8 |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 24-way, heat shrink |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 133 mm | 5.236 in |
Width | 34 mm | 1.339 in |
Length | 167 mm | 6.575 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Above ground | Below ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse