760235078 | MDCC-KIT01-7.2-INT01
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Micro Duct Cable Closure Kit for 26-way micro duct or 3+12 Ribbonet and up to 6pcs 7.2mm 1-way micro duct joint
Features and Benefits
- Waterproof closure for micro duct cable connections in outside plant networks
- Fast and easy installation and re-entry process with the gel-sealing system
- No special tools or sealing replacement material required for installation and re-entry
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Micro duct cable closure |
Product Series | MDCC |
General Specifications
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Round |
Cable Ports, quantity | 5 |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with wedge |
Closure Style | In-line |
Color | Black |
Mounting | Wall |
Network Area Type | Distribution |
Dimensions
Height | 50 mm | 1.969 in |
Width | 135 mm | 5.315 in |
Length | 320 mm | 12.598 in |
Main Cable Diameter, maximum | 35 mm | 1.378 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 1 m waterhead |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Micro duct cable closure |
Product Series | MDCC |
General Specifications
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Round |
Cable Ports, quantity | 5 |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with wedge |
Closure Style | In-line |
Color | Black |
Mounting | Wall |
Network Area Type | Distribution |
Dimensions
Height | 50 mm | 1.969 in |
Width | 135 mm | 5.315 in |
Length | 320 mm | 12.598 in |
Main Cable Diameter, maximum | 35 mm | 1.378 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 1 m waterhead |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 0.8 kg | 1.764 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse