MONITOR-16
Monitor Free Cooling System, 16 kW
Features and Benefits
- Reduces energy consumption and CO² emissions in excess of 90%
- Recoups investment in one to three years
- Can be used as a direct cooling system or to work with existing air conditioning installation
- Comprehensive alarms alert to issues with the system or the cabinet environment
- Real time and online telemetry and control
Specifications
Product Classification
Product Type | Cooling system |
General Specifications
Color | Standard RAL Colors available |
Fans, quantity | 3 |
Installation Duration | 6 hrs |
Installation Team, quantity | 3 |
Electrical Specifications
Voltage | -38 Vdc | -58 Vdc |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -30 °C to +40 °C (-22 °F to +104 °F) |
Qualification Standards | CE |
Product Classification
Product Type | Cooling system |
General Specifications
Color | Standard RAL Colors available |
Fans, quantity | 3 |
Installation Duration | 6 hrs |
Installation Team, quantity | 3 |
Electrical Specifications
Voltage | -38 Vdc | -58 Vdc |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -30 °C to +40 °C (-22 °F to +104 °F) |
Qualification Standards | CE |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse