MONITOR-4
Monitor Free Cooling System, 4 kW
Features and Benefits
- Reduces energy consumption and CO² emissions in excess of 90%
- Recoups investment in one to three years
- Can be used as a direct cooling system or to work with existing air conditioning installation
- Comprehensive alarms alert to issues with the system or the cabinet environment
- Real time and online telemetry and control
Specifications
Product Classification
Product Type | Cooling system |
General Specifications
Color | Standard RAL Colors available |
Cooling Capacity at Δt=10 °C (inlet to exhaust) | 4.5 W |
Cooling Capacity at Δt=7 °C (inlet to exhaust) | 3.2 W |
Fans, quantity | 2 |
Flow Rate at 100% Fan Speed | 1500 m3/hr |
Installation Duration | 4 hrs |
Installation Team, quantity | 2 |
Dimensions
Height | 610 mm | 24.016 in |
Width | 520 mm | 20.472 in |
Depth | 195 mm | 7.677 in |
Electrical Specifications
Operating Current at Voltage, maximum | 6.8 A @-52 Vdc |
Power Consumption at 50% Speed | 44 W |
Power Consumption at Nominal Voltage | 350 W |
Voltage | -38 Vdc | -58 Vdc |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -30 °C to +40 °C (-22 °F to +104 °F) |
Air Filtration Efficiency | MERV 11 |
Qualification Standards | CE |
Packaging and Weights
Weight, net | 65 kg | 143.3 lb |
Product Classification
Product Type | Cooling system |
General Specifications
Color | Standard RAL Colors available |
Cooling Capacity at Δt=10 °C (inlet to exhaust) | 4.5 W |
Cooling Capacity at Δt=7 °C (inlet to exhaust) | 3.2 W |
Fans, quantity | 2 |
Flow Rate at 100% Fan Speed | 1500 m3/hr |
Installation Duration | 4 hrs |
Installation Team, quantity | 2 |
Dimensions
Height | 610 mm | 24.016 in |
Width | 520 mm | 20.472 in |
Depth | 195 mm | 7.677 in |
Electrical Specifications
Operating Current at Voltage, maximum | 6.8 A @-52 Vdc |
Power Consumption at 50% Speed | 44 W |
Power Consumption at Nominal Voltage | 350 W |
Voltage | -38 Vdc | -58 Vdc |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -30 °C to +40 °C (-22 °F to +104 °F) |
Air Filtration Efficiency | MERV 11 |
Qualification Standards | CE |
Packaging and Weights
Weight, net | 65 kg | 143.3 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse