MONITOR-9
Monitor Free Cooling System, 9 kW
Features and Benefits
- Reduces energy consumption and CO² emissions in excess of 90%
- Recoups investment in one to three years
- Can be used as a direct cooling system or to work with existing air conditioning installation
- Comprehensive alarms alert to issues with the system or the cabinet environment
- Real time and online telemetry and control
Specifications
Product Classification
Product Type | Cooling system |
General Specifications
Color | Standard RAL Colors available |
Cooling Capacity at Δt=10 °C (inlet to exhaust) | 9 W |
Cooling Capacity at Δt=7 °C (inlet to exhaust) | 6.4 W |
Fans, quantity | 2 |
Flow Rate at 100% Fan Speed | 3000 m3/hr |
Installation Duration | 5 hrs |
Installation Team, quantity | 2 |
Dimensions
Height | 960 mm | 37.795 in |
Width | 450 mm | 17.717 in |
Depth | 150 mm | 5.906 in |
Electrical Specifications
Operating Current at Voltage, maximum | 13.5 A @-52 Vdc |
Power Consumption at 50% Speed | 90 W |
Power Consumption at Nominal Voltage | 720 W |
Voltage | -38 Vdc | -58 Vdc |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -30 °C to +40 °C (-22 °F to +104 °F) |
Air Filtration Efficiency | MERV 11 |
Qualification Standards | CE |
Packaging and Weights
Weight, net | 111 kg | 244.713 lb |
Product Classification
Product Type | Cooling system |
General Specifications
Color | Standard RAL Colors available |
Cooling Capacity at Δt=10 °C (inlet to exhaust) | 9 W |
Cooling Capacity at Δt=7 °C (inlet to exhaust) | 6.4 W |
Fans, quantity | 2 |
Flow Rate at 100% Fan Speed | 3000 m3/hr |
Installation Duration | 5 hrs |
Installation Team, quantity | 2 |
Dimensions
Height | 960 mm | 37.795 in |
Width | 450 mm | 17.717 in |
Depth | 150 mm | 5.906 in |
Electrical Specifications
Operating Current at Voltage, maximum | 13.5 A @-52 Vdc |
Power Consumption at 50% Speed | 90 W |
Power Consumption at Nominal Voltage | 720 W |
Voltage | -38 Vdc | -58 Vdc |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -30 °C to +40 °C (-22 °F to +104 °F) |
Air Filtration Efficiency | MERV 11 |
Qualification Standards | CE |
Packaging and Weights
Weight, net | 111 kg | 244.713 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse