1-1671603-4
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Universal Connectivity Platform (UCP) Xtra-U Aerial Panel Holder Kit for FGS, mixed media, 4RU, galvanized
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Panel holder kit |
Product Series | UCP |
General Specifications
Application | For use with UCP panels |
Color | Silver gray |
Mounting | Aerial mount |
Rack Units | 4 |
Dimensions
Height | 251.46 in | 9.9 in |
Material Specifications
Finish | Galvanized |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Panel holder kit |
Product Series | UCP |
General Specifications
Application | For use with UCP panels |
Color | Silver gray |
Mounting | Aerial mount |
Rack Units | 4 |
Dimensions
Height | 251.46 in | 9.9 in |
Material Specifications
Finish | Galvanized |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse