70191213-02 | 7019 1 213-02
- Available in:
- EMEA
LSA-PLUS® Comprotect Overvoltage Plug, 2/1, CP HDP GB180C1
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Overvoltage plug |
Product Brand | LSA-PLUS® |
General Specifications
Transmission Standards | DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12 |
Dimensions
Height | 12.954 mm | 0.51 in |
Width | 7.874 mm | 0.31 in |
Length | 43.434 mm | 1.71 in |
Electrical Specifications
Capacitance | 5 pF |
Current Rating, maximum | 0.12 A |
dc Resistance, maximum | 1 ohm |
Insulation Resistance, minimum | 1000 mOhm |
Safety Voltage Rating | 180 V |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Overvoltage plug |
Product Brand | LSA-PLUS® |
General Specifications
Transmission Standards | DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12 |
Dimensions
Height | 12.954 mm | 0.51 in |
Width | 7.874 mm | 0.31 in |
Length | 43.434 mm | 1.71 in |
Electrical Specifications
Capacitance | 5 pF |
Current Rating, maximum | 0.12 A |
dc Resistance, maximum | 1 ohm |
Insulation Resistance, minimum | 1000 mOhm |
Safety Voltage Rating | 180 V |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse