Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760102277 | 360-PM-GS6-DM6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

SYSTIMAX 360 GigaSPEED X10D® PATCHMAX® GS6 Distribution Module, 6 port

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Module
Product Brand GigaSPEED X10D® | SYSTIMAX 360

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Cool gray
Conductor Type Solid | Stranded
Intelligence Type iPatch® ready
Modules, quantity 1
Termination Type IDC
Total Ports, quantity 6
Wiring T568A | T568B

Dimensions

Height 73.66 mm | 2.9 in
Width 109.22 mm | 4.3 in
Depth 38.1 mm | 1.5 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in
Compatible Conductor Gauge, solid 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only)
Compatible Conductor Gauge, stranded 22–24 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133.447 N | 30 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Module
Product Brand GigaSPEED X10D® | SYSTIMAX 360

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Cool gray
Conductor Type Solid | Stranded
Intelligence Type iPatch® ready
Modules, quantity 1
Termination Type IDC
Total Ports, quantity 6
Wiring T568A | T568B

Dimensions

Height 73.66 mm | 2.9 in
Width 109.22 mm | 4.3 in
Depth 38.1 mm | 1.5 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in
Compatible Conductor Gauge, solid 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only)
Compatible Conductor Gauge, stranded 22–24 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133.447 N | 30 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant