760117382 | 360-PM-GS3-DM12
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ GigaSPEED XL® PATCHMAX® GS3 Distribution Module, 12 port
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Module |
Product Brand | GigaSPEED XL® | PATCHMAX® | SYSTIMAX 360™ |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Unshielded |
Color | Cool gray |
Conductor Type | Solid | Stranded |
Intelligence Type | iPatch® ready |
Modules, quantity | 1 |
Termination Type | IDC |
Total Ports, quantity | 12 |
Wiring | T568A | T568B |
Dimensions
Height | 73.66 mm | 2.9 in |
Width | 109.22 mm | 4.3 in |
Depth | 38.1 mm | 1.5 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) |
Compatible Conductor Gauge, stranded | 22–24 AWG |
Electrical Specifications
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | High-impact, flame retardant, thermoplastic |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133.447 N | 30 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Module |
Product Brand | GigaSPEED XL® | PATCHMAX® | SYSTIMAX 360™ |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Unshielded |
Color | Cool gray |
Conductor Type | Solid | Stranded |
Intelligence Type | iPatch® ready |
Modules, quantity | 1 |
Termination Type | IDC |
Total Ports, quantity | 12 |
Wiring | T568A | T568B |
Dimensions
Height | 73.66 mm | 2.9 in |
Width | 109.22 mm | 4.3 in |
Depth | 38.1 mm | 1.5 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) |
Compatible Conductor Gauge, stranded | 22–24 AWG |
Electrical Specifications
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | High-impact, flame retardant, thermoplastic |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133.447 N | 30 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse