Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760236390 | VP360-12U-Door-10

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

GigaSPEED X10D® VisiPatch® 360 12U Door, 10 In.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Door
Product Brand VisiPatch®

General Specifications

Product Design VisiPatch® 360
ANSI/TIA Category 6A

Dimensions

Width 254 mm | 10 in
Depth 299.72 mm | 11.8 in

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard Austel | CE | UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Door
Product Brand VisiPatch®

General Specifications

Product Design VisiPatch® 360
ANSI/TIA Category 6A

Dimensions

Width 254 mm | 10 in
Depth 299.72 mm | 11.8 in

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard Austel | CE | UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification