760253192 | M4800-1U-E
- Available in:
- Asia
- Europe
- Latin America
M4800 1U Modular Panel Frame, Black
Specifications
Product Classification
Regional Availability | Asia | Europe | Latin America |
Portfolio | CommScope® |
Product Type | Front panel frame |
Product Series | M Series |
General Specifications
Color | Black |
Intelligence Type | Passive |
Rack Type | EIA 19 in |
Rack Units | 1 |
Dimensions
Height | 43.688 mm | 1.72 in |
Width | 482.600 mm | 19 in |
Depth | 53.594 mm | 2.11 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Europe | Latin America |
Portfolio | CommScope® |
Product Type | Front panel frame |
Product Series | M Series |
General Specifications
Color | Black |
Intelligence Type | Passive |
Rack Type | EIA 19 in |
Rack Units | 1 |
Dimensions
Height | 43.688 mm | 1.72 in |
Width | 482.600 mm | 19 in |
Depth | 53.594 mm | 2.11 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Engineering Drawing
Installation Instruction
Product Specification
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse