CP-59091063-40 | CP-5909 1 063-40
- Available in:
- EMEA
LSA-PLUS® Comprotect Overvoltage Plug, 2/1, CP GB180A1
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Overvoltage plug |
Product Brand | LSA-PLUS® |
Dimensions
Height | 12.7 mm | 0.5 in |
Width | 9.652 mm | 0.38 in |
Length | 38.608 mm | 1.52 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Overvoltage plug |
Product Brand | LSA-PLUS® |
Dimensions
Height | 12.7 mm | 0.5 in |
Width | 9.652 mm | 0.38 in |
Length | 38.608 mm | 1.52 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse