CP-59091082-01 | CP-5909 1 082-01
- Available in:
- EMEA
LSA-PLUS® Comprotect Overvoltage Plug, 2/1, CP I70A2
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Overvoltage plug |
Product Brand | LSA-PLUS® |
General Specifications
Transmission Standards | DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12 |
Dimensions
Height | 12.7 mm | 0.5 in |
Width | 9.652 mm | 0.38 in |
Length | 38.608 mm | 1.52 in |
Electrical Specifications
Capacitance | 50 pF |
Current Rating, maximum | 0.15 A |
dc Resistance, maximum | 1 ohm |
Dielectric Strength | 1.8 kV |
Safety Voltage Rating | 70 V |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | Overvoltage plug |
Product Brand | LSA-PLUS® |
General Specifications
Transmission Standards | DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12 |
Dimensions
Height | 12.7 mm | 0.5 in |
Width | 9.652 mm | 0.38 in |
Length | 38.608 mm | 1.52 in |
Electrical Specifications
Capacitance | 50 pF |
Current Rating, maximum | 0.15 A |
dc Resistance, maximum | 1 ohm |
Dielectric Strength | 1.8 kV |
Safety Voltage Rating | 70 V |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse