LSA-70142058-00 | LSA-7014 2 058-00
- Available in:
- EMEA
LSA-PLUS® Hinged Label Frame, 11.1 mm depth
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Label frame |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS HD180 |
Dimensions
Depth | 11.176 mm | 0.44 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Label frame |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS HD180 |
Dimensions
Depth | 11.176 mm | 0.44 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse