Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760201152 | 360-iP-1100-E-1U-BLANK

Base Product: 360-IP-PANELS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

SYSTIMAX 360 iPatch® 1100 Evolve Panel, 24 port without modules

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand SYSTIMAX 360 | iPatch®

General Specifications

ANSI/TIA Category NA
Cable Type Unshielded
Color Silver
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Units 1
Total Ports, quantity 24
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 206.5 mm | 8.13 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand SYSTIMAX 360 | iPatch®

General Specifications

ANSI/TIA Category NA
Cable Type Unshielded
Color Silver
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Units 1
Total Ports, quantity 24
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 206.5 mm | 8.13 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted