760201236 | 360-iP-PMAX-GS6-48
Base Product: 360-IP-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ iPatch® PATCHMAX GS6 U/UTP Patch Panel, 48 port
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | SYSTIMAX 360™ | iPatch® |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Unshielded |
Color | Silver |
Intelligence Type | iPatch® enabled |
Panel Style | Straight |
Rack Units | 2 |
Total Ports, quantity | 48 |
Wiring | T568A | T568B |
Dimensions
Height | 89.66 mm | 3.53 in |
Width | 482.6 mm | 19 in |
Depth | 206.5 mm | 8.13 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Electrical Specifications
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | SYSTIMAX 360™ | iPatch® |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Unshielded |
Color | Silver |
Intelligence Type | iPatch® enabled |
Panel Style | Straight |
Rack Units | 2 |
Total Ports, quantity | 48 |
Wiring | T568A | T568B |
Dimensions
Height | 89.66 mm | 3.53 in |
Width | 482.6 mm | 19 in |
Depth | 206.5 mm | 8.13 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Electrical Specifications
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse