Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

M4800-PANELS

Base Product

SYSTIMAX M4800 Series Modular Panels, 48 ports, for Cat 5E, 6, and 6A Jacks

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of M4800-PANELS by selecting options

Loading...
Product
Panel Style Regional Availability Portfolio Product Brand Product Series Product Type ANSI/TIA Category Color Intelligence Type Rack Units Total Ports, quantity
760104307 | M4800-1U-PS 760104307 | M4800-1U-PS
M4800 1U Modular Panel, 48 port  (MPS100 / UNJ10G / UNJ600 / UNJ600T / UNJ500 ), Black
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® M Series RJ45 patch panel 5e | 6 Black Passive 1 48
760105429 | M4800-1U-GS 760105429 | M4800-1U-GS
M4800 1U Modular Panel, 48 port (MGS600 / MGS400 / UNJ10GT / UNJ10G / UNJ600 / UNJ500), Black
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® GigaSPEED X10D® M Series RJ45 patch panel 6 | 6A Black Passive 1
760109736 | M4800A-1U-PS 760109736 | M4800A-1U-PS
M4800 1U Angled Modular Panel, 48 port  (MPS100 / UNJ10G / UNJ600 / UNJ600T / UNJ500 ), Black
Angled Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® M Series RJ45 patch panel 5e | 6 Black Passive 1 48
760109744 | M4800A-1U-GS 760109744 | M4800A-1U-GS
M4800 1U Angled Modular Panel, 48 port (MGS600 / MGS400 / UNJ10GT / UNJ10G / UNJ600 / UNJ500), Black
Angled Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® GigaSPEED X10D® M Series RJ45 patch panel 6 | 6A Black Passive 1
760246228 | M4800-1U 760246228 | M4800-1U
M4800 1U Modular Panel, 48 port (UNJ10G / UNJ600 / UNJ500), Black
North America CommScope® M Series RJ45 patch panel 5e | 6 | 6A Black Passive 1
760246320 | M4800A-1U 760246320 | M4800A-1U
M4800 1U Angled Modular Panel, 48 port (UNJ10G / UNJ600 / UNJ500), Black
Angled North America CommScope® M Series RJ45 patch panel 5e | 6 | 6A Black Passive 1
760254924 | M4800A-1U-GS-WH 760254924 | M4800A-1U-GS-WH
M4800 1U Angled Modular Panel, 48 port (MGS600 / MGS400 / UNJ10GT / UNJ10G / UNJ600 / UNJ500 ), White
Angled Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® GigaSPEED X10D® M Series RJ45 patch panel 6 | 6A White Passive 1

Product Classification

Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Rack Type EIA 19 in
Rack Units 1

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Product Classification

Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Rack Type EIA 19 in
Rack Units 1

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification

Recommended for You

Recommended for You