Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-CHASSIS-ACCESSORIES

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® ODF Fiber Chassis Accessories
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
Product Variants

Configure and display product variants of FACT-CHASSIS-ACCESSORIES by selecting options

Loading...
Product
Regional Availability Product Brand Product Series Product Type Rack Type Compatible Cable Diameter Range
760243104 | FACT-FRACCCTU3E 760243104 | FACT-FRACCCTU3E
FACT® cable termination unit (CTU), kit for 3E FACT chassis, accomodates: 1 cable 2.5-14mm or 2 cables 2.5-8.5mm or 4 cables 2.5-5mm or 1 flex tube OD 16mm, only for use in FACT frame
EMEA FACT® FACT Cable termination kit FACT Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm
760243105 | FACT-FRACCCTU4E 760243105 | FACT-FRACCCTU4E
FACT® cable termination unit (CTU), kit for 4E FACT chassis, accomodates: 1 cable 2.5-14mm or 2 cables 2.5-8.5mm or 4 cables 2.5-5mm or 1 flex tube OD 16mm, only for use in FACT frame
EMEA FACT® FACT Cable termination kit FACT Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm
760243106 | FACT-FRACCCTU5E 760243106 | FACT-FRACCCTU5E
FACT® cable termination unit (CTU), kit for 5E FACT chassis, accomodates: 1 cable 2.5-14mm or 2 cables 2.5-8.5mm or 4 cables 2.5-5mm or 1 flex tube OD 16mm, only for use in FACT frame
EMEA FACT® FACT Cable termination kit FACT Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm
760243107 | FACT-FRACCCTU6E 760243107 | FACT-FRACCCTU6E
FACT® cable termination unit (CTU), kit for 6E FACT chassis, accomodates: 1 cable 2.5-14mm or 2 cables 2.5-8.5mm or 4 cables 2.5-5mm or 1 flex tube OD 16mm, only for use in FACT frame
EMEA FACT® FACT Cable termination kit FACT Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm
760249062 | FACT-ACCCTU6X7MM 760249062 | FACT-ACCCTU6X7MM
FACT® Cable Termination Unit (CTU) for 6 cables with max. diameter of 7 mm
Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Cable termination kit FIST-GR3 Maximum diameter of 7 mm (6 cables)
Features and Benefits
FACT Cable Termination and Attachment Kits enable easy termination using either Cable Termination Units (CTUs) directly on the chassis or Cable Attachment Plates for larger cables in the side duct. FACT CTUs are specifically designed for termination of commonly used cables (diameter range: 5 mm to 15mm) and allow an installer to pre-terminate a cable on the CTU outside the frame. The FACT- FRACCCTUxE series is recommended for use with the FACT frame solution, as it accommodates stiffer cables with diameter up to 15mm directly on the chassis.

FACT Cable Attachment Plates are used for the fixation of very stiff and/or thick fiber rich cables as well as fanout cables in the side duct. If you are using the FACT chassis in CommScope’s FIST-GR3 frame or another compatible frame, please use the FACT-ACCCTU series and check the FIST-GR3 cable attachment and backplates.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Cable termination kit
Product Brand FACT®
Product Series FACT

General Specifications

Application For use with FACT panels

Environmental Specifications

Environmental Space Indoor

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Cable termination kit
Product Brand FACT®
Product Series FACT

General Specifications

Application For use with FACT panels

Environmental Specifications

Environmental Space Indoor