760198325 | 1000-360-ADPT-BRKT-KIT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1000 Style to 360 Adapter Pack Bracket Kit (Kit of 3)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable attachment kit |
General Specifications
Application | Accepts one G2 modular cassette | Accepts one InstaPATCH® 360 data module or 360DP panel |
Dimensions
Height | 28.956 mm | 1.14 in |
Width | 129.54 mm | 5.1 in |
Depth | 20.574 mm | 0.81 in |
Packaging and Weights
Packaging quantity | 3 |
Weight, net | 0.141 kg | 0.31 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable attachment kit |
General Specifications
Application | Accepts one G2 modular cassette | Accepts one InstaPATCH® 360 data module or 360DP panel |
Dimensions
Height | 28.956 mm | 1.14 in |
Width | 129.54 mm | 5.1 in |
Depth | 20.574 mm | 0.81 in |
Packaging and Weights
Packaging quantity | 3 |
Weight, net | 0.141 kg | 0.31 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Other Ways to Browse