760242679
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Trunk fitting kit with 12 cable glands
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Gland kit |
General Specifications
Application | Used in conjunction with HD,UD and EHD Panels |
Color | Black |
Dimensions
Height | 55.88 mm | 2.2 in |
Width | 39.878 mm | 1.57 in |
Material Specifications
Material Type | EPMM Rubber | Nylon 66 |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Gland kit |
General Specifications
Application | Used in conjunction with HD,UD and EHD Panels |
Color | Black |
Dimensions
Height | 55.88 mm | 2.2 in |
Width | 39.878 mm | 1.57 in |
Material Specifications
Material Type | EPMM Rubber | Nylon 66 |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse