FIST® Transportation Tubing 30m OD 5mm ID 4mm cream color
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Protection tubing |
Product Brand | FIST® |
Product Series | FIST-GPS2 | FIST-GPS3 | FIST-GR3 |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Product Classification
Regional Availability | EMEA |
Product Type | Protection tubing |
Product Brand | FIST® |
Product Series | FIST-GPS2 | FIST-GPS3 | FIST-GR3 |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse