FACT® Fiber Cable Termination Unit, for terminating IFC cable, 8 cable ties
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Cable termination kit |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Application | Accepts 1 x Ø 8.5 mm IFC-cable | For use with FACT panels |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Eight cable ties | One allen key | Two cable termination kits | Two flextubes | Two mounting screws | Two tape foams |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Cable termination kit |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Application | Accepts 1 x Ø 8.5 mm IFC-cable | For use with FACT panels |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Eight cable ties | One allen key | Two cable termination kits | Two flextubes | Two mounting screws | Two tape foams |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse