760243198 | CHD-DP-6MPO-ALL-B
Base Product: CHD-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CHD Distribution adapter Pack, 6 MPO, Method B
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber adapter pack |
Product Series | CHD |
General Specifications
Adapter Color | Gray |
Interface | MPO |
Interface Feature | Key up |
Shuttered | No |
Total Ports, quantity | 6 |
Dimensions
Height | 12.19 mm | 0.48 in |
Width | 83.82 mm | 3.3 in |
Depth | 35.81 mm | 1.41 in |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
RCM | Compliant to electrical safety & telecommunications requirements |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber adapter pack |
Product Series | CHD |
General Specifications
Adapter Color | Gray |
Interface | MPO |
Interface Feature | Key up |
Shuttered | No |
Total Ports, quantity | 6 |
Dimensions
Height | 12.19 mm | 0.48 in |
Width | 83.82 mm | 3.3 in |
Depth | 35.81 mm | 1.41 in |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
RCM | Compliant to electrical safety & telecommunications requirements |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse