1000-Type Adapter Pack with 6 LC duplex SM adapters, blue
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | TeraSPEED® |
Product Series | 1000-style |
General Specifications
Application | Used in conjunction with 1000-type 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
Adapter Color | Blue |
Adapters, quantity | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Interface | LC/UPC |
Shuttered | No |
Total Ports, quantity | 12 |
Dimensions
Height | 29 mm | 1.142 in |
Width | 130 mm | 5.118 in |
Depth | 29.2 mm | 1.15 in |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | TeraSPEED® |
Product Series | 1000-style |
General Specifications
Application | Used in conjunction with 1000-type 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
Adapter Color | Blue |
Adapters, quantity | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Interface | LC/UPC |
Shuttered | No |
Total Ports, quantity | 12 |
Dimensions
Height | 29 mm | 1.142 in |
Width | 130 mm | 5.118 in |
Depth | 29.2 mm | 1.15 in |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse