TFP Fiber Optic Adapter Pack, 24-fiber, Singlemode, LC, duplex, right, blue
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter pack |
Product Series | TFP |
General Specifications
Application | For use with TFP panels |
Adapter Color | Blue |
Adapters, quantity, front | 6 |
Body Style | Duplex | Left orientation |
Color, front | Black |
Interface | LC/UPC |
Total Ports, quantity, front | 12 |
Dimensions
Height | 33.53 mm | 1.32 in |
Width | 176.02 mm | 6.93 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter pack |
Product Series | TFP |
General Specifications
Application | For use with TFP panels |
Adapter Color | Blue |
Adapters, quantity, front | 6 |
Body Style | Duplex | Left orientation |
Color, front | Black |
Interface | LC/UPC |
Total Ports, quantity, front | 12 |
Dimensions
Height | 33.53 mm | 1.32 in |
Width | 176.02 mm | 6.93 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse