CW5444-000 | NGF-CB3CR2V2086-SW
Base Product: NGF-BLOCKS
- Available in:
- EMEA
- Latin America
- North America
Next Generation Frame (NGF) Fiber Termination/Splice Block, pre-terminated, 96 LSH/APC, singlemode, right oriented, putty white
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch/splice block |
Product Series | NGF |
General Specifications
Functionality | Patching | Splicing |
Application | Used in NGF-style frames only |
Body Style | Right orientation |
Cable Exit Location | Rear, bottom side |
Color | Putty white |
Color, front | Putty white |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | LSH/APC |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 96 |
Dimensions
Height | 558.8 mm | 22 in |
Width | 166.878 mm | 6.57 in |
Depth | 495.3 mm | 19.5 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch/splice block |
Product Series | NGF |
General Specifications
Functionality | Patching | Splicing |
Application | Used in NGF-style frames only |
Body Style | Right orientation |
Cable Exit Location | Rear, bottom side |
Color | Putty white |
Color, front | Putty white |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | LSH/APC |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 96 |
Dimensions
Height | 558.8 mm | 22 in |
Width | 166.878 mm | 6.57 in |
Depth | 495.3 mm | 19.5 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse